IESNA:LM-63-2002
[TEST]P572769
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207666)
[TESTLAB]INNOVATION CENTER-P3
[ISSUEDATE]3/1/2023
[MANUFAC] EATON - FAIL-SAFE (FORMER COOPER LIGHTING)
[LUMCAT]FLD4C-25-D010 FEU4C-X-90-30 F4X-N-X-H-BL86
[LUMINAIRE]4 INCH FAIL-SAFE LED DOWNLIGHT WITH 3000K, 90 CRI LEDS, 4LBNH TRIM AND BOTTOM LENS, 0.250" CLEAR POLYCARBONATE
[MORE]
[MORE]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION] Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct, Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1398
TILT=NONE
90 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 31.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1755.2 1747.6 1709.6 1643.7 1562.7 1471.5 1375.3 1281.6 1177.8 1081.5
977.6 878.9 752.2 618 473.7 339.4 230.4 149.4 96.3 58.3
38 27.8 22.7 17.8 12.7 10.2 7.6 5.1 5.1 2.5
2.5 2.5 0 0 0 0 0
